HUBBELL
KIL_F_EY-75M_Front
* Representative image
KIL_F_EY-75M_Front

EY-50 - 1/2" EY Vertical Seal Fitting Aluminum, Female/Female

Brand:

Killark

Catalog ID:

EY-50

1/2" EY Vertical Seal Fitting Aluminum, Female/Female

  • Large opening for easy packing of fiber dam and pouring of compound.
  • Integral bushings in conduit hubs to protect conductor insulation from damage.
  • NPT tapped hubs to ensure ground continuity.
  • Design provides minimum turning radius.
  • 25% conductor fill.

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

Product details

General

Application

  • Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EY-50

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EY

Type

Sealing Fitting

UPC

783936089959

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.34

Height

0.1 in

Hub Size

1/2"

Length

5 in

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

10