KIL_F_EYD-6_Front
* Representative image
KIL_F_EYD-6_Front

EYD-9M - 3-1/2" EYD Seal Fitting Iron, Female/Female

Brand:

Killark

Catalog ID:

EYD-9M

3-1/2" EYD Seal Fitting Iron, Female/Female

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

Product details

General

Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Iron
Series
EYD
Type
Sealing Fitting
UPC
783936111711

Dimensions

Gross Weight with Packaging
20.6
Hub Size
3-1/2"

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514