text.skipToContent text.skipToNavigation

EYS-4

by Killark 

Catalog ID: EYS-4

1-1/4" EYS Seal Fitting Aluminum, Female/Female

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

Product Details

General

Application Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Color Gray
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series EYS
Type Sealing Fitting
UPC 783936110141

Dimensions

Dimensions 10.12 in x 4.68 in x 7.062 in
Gross Weight with Packaging 0.9
Height 7.062 in
Hub Size 1-1/4"
Length 10.12 in
Width 4.68 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514

Logistics

Carton Quantity 5