HUBBELL
KIL_F_EYS-5_Front
* Representative image
KIL_F_EYS-5_Front

EYSEF400 - 4" EYS Seal Fitting Iron, 40% Fill *EYAX400 is Ok

Brand:

Killark

Catalog ID:

EYSEF400

4" EYS Seal Fitting Iron, 40% Fill *EYAX400 is Ok

Killark’s sealing fittings offers a wide variety of seal off options for harsh hazardous locations. From small to large hub sizes to vertical and horizontal mounting, EY series can make for any sealing needs significant. Options are available in copper-free aluminum and Duraloy iron with superior electro-statically applied powder coating for the best corrosive resistance.

Product details

General

Catalog Number

EYSEF400

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

EYS

Type

40% Fill Sealing Fitting

UPC

783936028743

Dimensions

Hub Size

4"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer