HUBBELL
Image of GUFS-1 GUFS-1 - 180° 1/2" Aluminum, Swivel Elbow
* Representative image
Image of GUFS-1 GUFS-1 - 180° 1/2" Aluminum, Swivel Elbow

GUFS-1 - 180° 1/2" Aluminum, Swivel Elbow

Brand: Killark

Catalog ID: GUFS-1

180° 1/2" Aluminum, Swivel Elbow

Product details

General

Application

  • Allows conduit to be joined at angles ranging between 90° and 180°. A screwdriver is the only tool needed.

Catalog Number

GUFS-1

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUF

Type

Swivel Elbow

UPC

783936270241

Dimensions

Dimensions

5 in x 3 in x 3 in

Gross Weight with Packaging

0.72

Height

3 in

Hub Size

1/2"

Length

5 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5