HUBBELL
KIL_F_GUM-2_Isometric
* Representative image
KIL_F_GUM-2_Isometric

GUM-5-EX - 1-1/2" Union, Aluminum, Male to Female, Quad Listed

Brand:

Killark

Catalog ID:

GUM-5-EX

1-1/2" Union, Aluminum, Male to Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

Product details

General

Application

  • Permits removal of equipment without turning or removal of conduit.

Catalog Number

GUM-5-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUM

Type

Male to Female Union

UPC

783936071800

Dimensions

Dimensions

4 in x 3 in x 3 in

Gross Weight with Packaging

0.48

Height

3 in

Hub Size

1-1/2"

Length

4 in

Width

3 in

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IECExITS09.0024U

Logistics

Carton Quantity

4