HUBBELL
KIL_F_UNF2_Isometric
* Representative image
KIL_F_UNF2_Isometric

UNF2-EX - UN Series - Iron ATEX And IECEx Certified Union - Female/Female - Hub Size 3/4 Inch

Brand:

Killark

Catalog ID:

UNF2-EX

UN Series - Iron ATEX And IECEx Certified Union - Female/Female - Hub Size 3/4 Inch

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

Product details

General

Application

  • UNF unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit.

Catalog Number

UNF2-EX

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

UNF

Type

Female to Female Union

UPC

783936072036

Dimensions

Diameter - Inside

0.92 in

Dimensions

2 in x 2 in x 2 in

Gross Weight with Packaging

0.5

Height

2 in

Hub Size

3/4"

Length

2 in

Width

2 in

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IECExITS09.0024U

Logistics

Carton Quantity

5