KIL_F_UNFS3_Isometric
* Representative image
KIL_F_UNFS3_Isometric

UNFS3 - UNF Series Fittings - Expansion Conduit Unions - Female - Short - Hub Size 1 In

Brand:

Killark

Catalog ID:

UNFS3

UNF Series Fittings - Expansion Conduit Unions - Female - Short - Hub Size 1 In

  • Tapered threaded hubs (NPT) for rigid conduit and IMC
  • Telescoping components allows conduit to be inserted between fixed threaded hubs
  • Internal copper alloy grounding spring assures positive grounding
  • Close tolerance of mating parts eliminates passage of flame
  • Compact diameter allows use where conduit is closely spaced

Tapered threaded hubs (NPT) for rigid conduit and IMC. Telescoping components allows conduit to be inserted between fixed threaded hubs. Internal copper alloy grounding spring assures positive grounding. Close tolerance of mating parts eliminates passage

Product details

General

Application
  • To provide for slight expansion and contraction of conduit runs. To retrofit sections of conduit runs.
Color
  • Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
UNF
Type
  • Short Female Expansion Conduit Union
  • Short Female Expansion Conduit Union
UPC
783936010571

Dimensions

Dimensions
3.69 in x 1.69 in x 1.69 in
Gross Weight with Packaging
0.93
Height
1.69 in
Hub Size
1"
Length
3.69 in
Width
1.69 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zone 1, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514

Logistics

Carton Quantity
5