KIL_F_UNYL3_Isometric
* Representative image
KIL_F_UNYL3_Isometric

UNYL3 - UNY Series Fittings - Expansion Conduit Unions - Male - Long - Hub Size 1 In

Brand:

Killark

Catalog ID:

UNYL3

UNY Series Fittings - Expansion Conduit Unions - Male - Long - Hub Size 1 In

  • Tapered threaded hubs (NPT) for rigid conduit and IMC
  • Telescoping components allows conduit to be inserted between fixed threaded hubs
  • Internal copper alloy grounding spring assures positive grounding
  • Close tolerance of mating parts eliminates passage of flame
  • Compact diameter allows use where conduit is closely spaced

Tapered threaded hubs (NPT) for rigid conduit and IMC. Telescoping components allows conduit to be inserted between fixed threaded hubs. Internal copper alloy grounding spring assures positive grounding. Close tolerance of mating parts eliminates passage

Product details

General

Application
To provide for slight expansion and contraction of conduit runs. To retrofit sections of conduit runs.
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
UNY
Type
Long Male Expansion Conduit Union
UPC
783936010540

Dimensions

Dimensions
4.75 in x 1.69 in x 1.69 in
Gross Weight with Packaging
1.09
Height
1.69 in
Hub Size
1"
Length
4.75 in
Width
1.69 in

Logistics

Carton Quantity
5