HUBBELL
KIL_F_UNYS3_Isometric
* Representative image
KIL_F_UNYS3_Isometric

UNYS1-NP - UNY Series Fittings - Expansion Conduit Unions - Nickel Plated - Male - Short - Hub Size 1/2 In

Brand:

Killark

Catalog ID:

UNYS1-NP

UNY Series Fittings - Expansion Conduit Unions - Nickel Plated - Male - Short - Hub Size 1/2 In

Killark unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings or other electrical devices. It allows for removal of equipment without turning or removing conduit. Finishes are available in copper-free aluminum, steel and iron in certain sizes.

Product details

General

Catalog Number

UNYS1-NP

EU RoHS Indicator

Contact Manufacturer

Finish Type

Nickle Plated

Material

Brass

Series

UNY

Type

Short Male Expansion Conduit Union

UPC

783936093970

Dimensions

Hub Size

1/2"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

5