HUBBELL
KIL_F_CL-3_Angled
* Representative image
KIL_F_CL-3_Angled

CL-1 - Pulling Elbow 1/2" Aluminum Female/Female

$24.14 USD

Brand:

Killark

Catalog ID:

CL-1

Pulling Elbow 1/2" Aluminum Female/Female

Designed for easier wire pulling. Includes cover and gasket.

Product details

General

Application

90º pulling elbows are used to accommodate pulling conductors through a sharp bend in the conduit system.

Catalog Number

CL-1

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CL

Type

Pulling Elbow

UPC

783936070018

Dimensions

Dimensions

4.75 in x 4.75 in x 2.75 in

Gross Weight with Packaging

0.2

Height

2.75 in

Hub Size

1/2"

Length

4.75 in

Weight

0.2 lb

Width

4.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11852

UL File Number

E22699

Logistics

Carton Quantity

10

Resources and downloads