HUBBELL
KIL_F_COC-_4_5_6-CG_Angled
* Representative image
KIL_F_COC-_4_5_6-CG_Angled

COC-6CG - 2" C Hub, Aluminum Combo Conduit Body

Brand:

Killark

Catalog ID:

COC-6CG

2" C Hub, Aluminum Combo Conduit Body

Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 70 cu. in.

Product details

General

Application

To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.

Catalog Number

COC-6CG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CO

Type

Conduit Body With Cover & Gasket

UPC

783936067766

Dimensions

Dimensions

12 in x 4 in x 4 in

Gross Weight with Packaging

2.7

Height

4 in

Hub Size

2"

Length

12 in

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11852

UL File Number

E3397