HUBBELL
KIL_F_COLL-_1_2_3-CG_Angled
* Representative image
KIL_F_COLL-_1_2_3-CG_Angled

COLL-1CG - Combo LL Aluminum Conduit Body, Cover, Gasket 1/2"

Brand:

Killark

Catalog ID:

COLL-1CG

Combo LL Aluminum Conduit Body, Cover,Gasket 1/2"

Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 4 cu. in.

Product details

General

Application

To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.

Catalog Number

COLL-1CG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CO

Type

Conduit Body With Cover & Gasket

UPC

783936067834

Dimensions

Dimensions

5 in x 2 in x 2 in

Gross Weight with Packaging

0.34

Height

2 in

Hub Size

1/2"

Length

5 in

Width

2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

10