HUBBELL
KIL_F_E_Series_LL_Angled
* Representative image
KIL_F_E_Series_LL_Angled

EALL-7CG - E Series - Aluminum Conduit Body With Cover And Gasket - LL Type - Hub Size 2-1/2 Inch

Brand:

Killark

Catalog ID:

EALL-7CG

E Series - Aluminum Conduit Body With Cover And Gasket - LL Type - Hub Size 2-1/2 Inch

Assembled with cover and gasket to speed installation - installer has all components needed. Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on alumi

Product details

General

Application

For use on threaded rigid/IMC conduit. Use conduit outlet bodies for connecting conduit sections, for making bends in conduit runs, as pull outlets, or to provide openings for making splices and taps in conductors.

Catalog Number

EALL-7CG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body With Cover & Gasket

UPC

783936075204

Dimensions

Dimensions

17.5 in x 6.5 in x 5.5 in

Gross Weight with Packaging

6.41

Height

5.5 in

Hub Size

2-1/2"

Length

17.5 in

Width

6.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1