HUBBELL
KIL_F_MOC_Series_Front
* Representative image
KIL_F_MOC_Series_Front

MOC-4 - 1-1/4" C Hub, Aluminum Mogul Conduit Body

Brand:

Killark

Catalog ID:

MOC-4

1-1/4" C Hub, Aluminum Mogul Conduit Body

A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Volume is 54 cu. in.

Product details

General

Application

Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we

Catalog Number

MOC-4

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Moguls

Type

Mogul Conduit Body With Cover & Gasket

UPC

783936555164

Dimensions

Dimensions

13 in x 3 in x 4 in

Gross Weight with Packaging

3.9

Height

4 in

Hub Size

1-1/4"

Length

13 in

Width

3 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).