text.skipToContent text.skipToNavigation

MOLBD-2M

by Killark 

Catalog ID: MOLBD-2M

Mogul fittings are for use when standard conduit bodies do not provide adequate access for wiring area and pulling conductors. Its raised dome cover permits additional room for comfortable access. The Moguls are available in copper-free aluminum or casted Duraloy iron with superior corrosive protected electro-statically applied paint to assure the most reliable corrosion resistance. All moguls are equiped with matching cover and gasket.

A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Volume is 7 cu. in.

Product Details

General

Application Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we
Color Glossy gray
Finish Type Powder Epoxy Paint
Hub Pattern LB
Material Iron
Series Moguls
Type Mogul Conduit Body With Cover & Gasket
UPC 783936555300

Dimensions

Gross Weight with Packaging 3.3
Height 3 in
Hub Size 3/4"
Length 7 in
Width 2 in

Certifications and Compliance

Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Resources/Downloads