HUBBELL
KIL_F_MOLBD_Series_Front
* Representative image
KIL_F_MOLBD_Series_Front

MOLBD-7-WR - MO Series, AL Mogul Conduit Body With Cover, Gasket, Built-In Cable Rollers - LBD Type - Hub Size 2-1/2" - Volume 319.0 Cubic Inches

Brand:

Killark

Catalog ID:

MOLBD-7-WR

MO Series - Aluminum Mogul Conduit Body With Cover, Gasket, And Built-In Cable Rollers - LBD Type - Hub Size 2-1/2 Inch - Volume 319.0 Cubic Inches

A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Built-in cable-pulling rollers. Volume is 319 cu. in.

Product details

General

Application

Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we

Catalog Number

MOLBD-7-WR

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Moguls

Type

Mogul Conduit Body With Cover, Gasket, & Cable Rollers

UPC

783936555577

Dimensions

Dimensions

22 in x 5 in x 8 in

Gross Weight with Packaging

17.3

Height

8 in

Hub Size

2-1/2"

Length

22 in

Width

5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer