HUBBELL
KIL_F_MOUB_Series_Front
* Representative image
KIL_F_MOUB_Series_Front

MOUB-7M-WR - MO Series, Iron Mogul Conduit Body With Cover, Gasket, Built-In Cable Rollers, UB Type, Hub Size 2-1/2", Volume 462.0 Cubic Inches

Brand:

Killark

Catalog ID:

MOUB-7M-WR

MO Series - Iron Mogul Conduit Body With Cover, Gasket, And Built-In Cable Rollers - UB Type - Hub Size 2-1/2 Inch - Volume 462.0 Cubic Inches

A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Built-in cable-pulling rollers. Volume is 462 cu. in.

Product details

General

Application

Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we

Catalog Number

MOUB-7M-WR

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

UB

Material

Iron

Series

Moguls

Type

Mogul Conduit Body With Cover, Gasket, & Cable Rollers

UPC

783936555874

Dimensions

Dimensions

24 in x 5 in x 9 in

Gross Weight with Packaging

62

Height

9 in

Hub Size

2-1/2"

Length

24 in

Width

5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer