HUBBELL
Image of OC-2CG OC-2CG - O/Duraloy 5 Conduit Body with Cover And Gasket- C Type - Hub Size ¾", 7.0 cu in
* Representative image
Image of OC-2CG OC-2CG - O/Duraloy 5 Conduit Body with Cover And Gasket- C Type - Hub Size ¾", 7.0 cu in

OC-2CG - O/Duraloy 5 Conduit Body with Cover And Gasket- C Type - Hub Size ¾", 7.0 cu in

$30.86 USD

Brand:

Killark

Catalog ID:

OC-2CG

O Series/Duraloy 5 Series Aluminum Conduit Body with Cover And Gasket- C Type - Hub Size ¾" - Volume 7.0 cu in

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 7 cu. in.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OC-2CG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936049236

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.46

Height

0.1 in

Hub Size

3/4"

Length

5 in

Weight

0.46 lb

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

25