HUBBELL
KIL_F_OLB-CG
* Representative image
KIL_F_OLB-CG

OLB-7CG - O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- LB Type - Hub Size 2-1/2 Inch - Volume 142.0 Cubic Inches

Brand:

Killark

Catalog ID:

OLB-7CG

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- LB Type - Hub Size 2-1/2 Inch - Volume 142.0 Cubic Inches

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 142 cu. in.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLB-7CG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936481753

Dimensions

Dimensions

15 in x 6.63 in x 4.5 in

Gross Weight with Packaging

6.9

Height

4.5 in

Hub Size

2-1/2"

Length

15 in

Width

6.63 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer