HUBBELL
KIL_F_OLB-CG
* Representative image
KIL_F_OLB-CG

OLB-8CG-S - O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Silicone Gasket - LB Type - Hub Size 3 Inch - Volume 173.0 Cubic Inches

Brand:

Killark

Catalog ID:

OLB-8CG-S

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Silicone Gasket - LB Type - Hub Size 3 Inch - Volume 173.0 Cubic Inches

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 173 cu. in.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLB-8CG-S

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936530345

Dimensions

Dimensions

15.25 in x 7 in x 5 in

Gross Weight with Packaging

3.63

Height

5 in

Hub Size

3"

Length

15.25 in

Width

7 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1