HUBBELL
KIL_F_OLL-6M_Angled
* Representative image
KIL_F_OLL-6M_Angled

OLL-1M - 1/2" LL Hub, Iron O Series Conduit Body

$34.02 USD

Brand:

Killark

Catalog ID:

OLL-1M

1/2" LL Hub, Iron O Series Conduit Body

  • Raintight when used with gasketed covers.
  • Malleable iron suitable for use in concrete.
  • Interchangeable with competitive products.
  • Stainless steel screws on stamped and cast covers.
  • Tapered threaded hubs (NPT).

Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Volume is 4 cu. in.

Product details

General

Application

  • To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLL-1M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Iron

Series

O Series

Type

Conduit Body

UPC

783936480527

Dimensions

Dimensions

4.625 in x 2 in x 1.375 in

Gross Weight with Packaging

0.78

Height

1.375 in

Hub Size

1/2"

Length

4.625 in

Weight

0.78 lb

Width

2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Logistics

Carton Quantity

5

Pallet Quantity

2520