HUBBELL
KIL_F_OLR-CG
* Representative image
KIL_F_OLR-CG

OLR-4CG - O/Duraloy 5 Conduit Body with Cover And Gasket- LR Type - Hub Size 1¼",32.0 cu in

Brand:

Killark

Catalog ID:

OLR-4CG

O Series/Duraloy 5 Series Aluminum Conduit Body with Cover And Gasket- LR Type - Hub Size 1¼" - Volume 32.0 cu in

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 32 cu. in.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLR-4CG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LR

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936480091

Dimensions

Gross Weight with Packaging

1.5

Hub Size

1-1/4"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

8