KIL_F_OLR-CG
* Representative image
KIL_F_OLR-CG

OLR-7CG-S - O Series/Duraloy 5 Series, AL Conduit Body With Cover And Silicone Gasket, LR Type, Hub Size 2-1/2", Volume 142.0 Cubic Inches

Brand:

Killark

Catalog ID:

OLR-7CG-S

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Silicone Gasket - LR Type - Hub Size 2-1/2 Inch - Volume 142.0 Cubic Inches

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 142 cu. in.

Product details

General

Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Color
Gray
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LR
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
O Series
Type
Conduit Body With Cover & Gasket
UPC
783936530338

Dimensions

Dimensions
13.5 in x 6 in x 5 in
Gross Weight with Packaging
7.68
Height
5 in
Hub Size
2-1/2"
Length
13.5 in
Width
6 in

Logistics

Carton Quantity
1