HUBBELL
KIL_F_OLR-CG
* Representative image
KIL_F_OLR-CG

OLR-9CG - O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- LR Type - Hub Size 3-1/2 Inch - Volume 292.0 Cubic Inches

Brand:

Killark

Catalog ID:

OLR-9CG

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- LR Type - Hub Size 3-1/2 Inch - Volume 292.0 Cubic Inches

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 292 cu. in.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLR-9CG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LR

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936013923

Dimensions

Gross Weight with Packaging

11.24

Hub Size

3-1/2"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer