HUBBELL
KIL_F_OT-2CG
* Representative image
KIL_F_OT-2CG

OT-1MCG - O Series/Duraloy 5 Series - Malleable Iron Conduit Body With Cover And Gasket - T Type - Hub Size 1/2 Inch - Volume 4.0 Cubic Inches

Brand:

Killark

Catalog ID:

OT-1MCG

O Series/Duraloy 5 Series - Malleable Iron Conduit Body With Cover And Gasket - T Type - Hub Size 1/2 Inch - Volume 4.0 Cubic Inches

Tapered threaded hubs (NPT). Raintight. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 4 cu. in.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OT-1MCG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Iron

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936050317

Dimensions

Gross Weight with Packaging

1.2

Hub Size

1/2"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

5