HUBBELL
KIL_F_OT-2CG
* Representative image
KIL_F_OT-2CG

OT-2CG-S - O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Silicone Gasket - T Type - Hub Size 3/4 Inch - Volume 7.0 Cubic Inches

Brand:

Killark

Catalog ID:

OT-2CG-S

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Silicone Gasket - T Type - Hub Size 3/4 Inch - Volume 7.0 Cubic Inches

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 7 cu. in.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OT-2CG-S

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936530529

Dimensions

Gross Weight with Packaging

0.5

Hub Size

3/4"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

25