HUBBELL
KIL_F_OT-2CG
* Representative image
KIL_F_OT-2CG

OT-7MCG - O Series/Duraloy 5 Series - Malleable Iron Conduit Body With Cover And Gasket - T Type - Hub Size 2-1/2 Inch - Volume 142.0 Cubic Inches

Brand:

Killark

Catalog ID:

OT-7MCG

O Series/Duraloy 5 Series - Malleable Iron Conduit Body With Cover And Gasket - T Type - Hub Size 2-1/2 Inch - Volume 142.0 Cubic Inches

Tapered threaded hubs (NPT). Raintight. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 142 cu. in.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OT-7MCG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Iron

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936050379

Dimensions

Dimensions

16.5 in x 7 in x 4.75 in

Gross Weight with Packaging

12.25

Height

4.75 in

Hub Size

2-1/2"

Length

16.5 in

Width

7 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer