KIL_F_T28_Angled
* Representative image
KIL_F_T28_Angled

T28 - 3/4" T Hub, Iron Form 8 Conduit Body

Brand:

Killark

Catalog ID:

T28

3/4" T Hub, Iron Form 8 Conduit Body

  • Completely interchangeable with competative bodies, gaskets, and covers.
  • Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing.
  • Raintight when used with gasketed covers.
  • Stainless steel screws on stamped and cast covers.
  • Smooth integral wire bushings.

Completely interchangeable with competitive bodies, gaskets, and covers. Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing. Raintight when used with gasketed covers. Smooth integral wire bushings. Volume i

Product details

General

Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Iron
Series
Duraloy 8
Type
Conduit Body
UPC
783936481326

Dimensions

Dimensions
7 in x 3 in x 2 in
Gross Weight with Packaging
1.81
Height
2 in
Hub Size
3/4"
Length
7 in
Width
3 in

Certifications And Compliance

CSA File Number
LR11852
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397

Logistics

Carton Quantity
5