text.skipToContent text.skipToNavigation

TET15075A

by Killark 

Catalog ID: TET15075A

3/4" Sides, 1-1/2" Top, Aluminum TET Conduit Body

  • Patented feature allowing for safer installation and future maintenance
  • Pull through for non-related products
  • Design allows for new builds to not impede access of cover
  • Stamped cover an gasket comes standard with a Type 4X rating

The patented “Top Entry T” style conduit body offers a unique and safer way of accessing and maintaining the electrical system. The TET’s distinctive turned up opening, allows for unimpeded access for future additions to the electrical system. This conduit body is specified for scaffold walks for 100% visual wire pulling. It comes with a stamped cover with stainless steel screws and neoprene gasket, offering supreme ingress Type 4X ratings.

Product Details

General

Finish Type Natural
Material Aluminum
Series TET
Type Conduit Body With Cover & Gasket
UPC 783936182162

Dimensions

Height 3.75 in
Length 7.5 in
Weight 3.16 lb

Resources/Downloads

Customer Notices

Videos

TET Product Video