HUBBELL
KIL_F_WH-6_Right_Isometric
* Representative image
KIL_F_WH-6_Right_Isometric

WH-0 - 4" Zinc Weather Proof Conduit Hub w/ Ground

Brand:

Killark

Catalog ID:

WH-0

4" Zinc Weather Proof Conduit Hub w/ Ground

Oversized locknut provides for a strong vibration-proof termination. Captive sealing ring. Serrations on hub body and locknut provide effective positive ground path. Rugged cast zinc construction. Insulated throat protects conductors. Suitable for use wit

Product details

General

Application

Conduit hubs provide a liquid tight, oil tight and dust tight termination of electrical conduit through the walls of sheet metal enclosures. The hubs fit into standard knock-out dimensions.

Catalog Number

WH-0

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Zinc

Series

WH

Type

Weatherproof Conduit Hub

UPC

783936841892

Dimensions

Dimensions

5.45 in x 5.45 in x 2.59 in

Gross Weight with Packaging

2.68

Height

2.59 in

Hub Size

4"

Length

5.45 in

Width

5.45 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity

4

Resources and downloads