HUBBELL
KIL_F_2FSBC
* Representative image
KIL_F_2FSBC

2FSBC - FZ/FCL-GF/FST Series Fittings, Standard & Hostile Locations, Cast Device Covers, 2- and 3-Gang (Gaskets Incl.) Blank for Two Gang Boxes

Brand:

Killark

Catalog ID:

2FSBC

FZ/FCL-GF/FST Series Fittings- Standard and Hostile Locations- Cast Device Covers- Two and Three Gang with Gaskets Included- Blank for Two Gang Boxes

Cast metallic covers with electrostatically applied powder coating.

Product details

General

Application

For standard and hostile locations.

Catalog Number

2FSBC

Color

Gray

Cover Type

Blank

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F

Type

Device Box Cover With Gasket

UPC

783936190143

Dimensions

Dimensions

1 in x 3 in x 3 in

Gross Weight with Packaging

0.24

Height

3 in

Length

1 in

Width

3 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

5

Resources and downloads