HUBBELL
KIL_F_270G_Side
* Representative image
KIL_F_270G_Side
KIL_F_270G_Bottom_Angled

370G - 1" Stamp Steel Form 7 Conduit Cover w/ gasket

$26.12 USD

Brand:

Killark

Catalog ID:

370G

1" Stamp Steel Form 7 Conduit Cover w/ gasket,

Galvanized steel. 316 stainless steel screws. Natural finish.

Product details

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

370G

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Steel

Series

Duraloy 7

Type

Conduit Body Cover With Gasket

UPC

783936079042

Dimensions

Diameter - Outside

1.44 in

Dimensions

5 in x 2 in x 1 in

Gross Weight with Packaging

0.22

Height

1 in

Hub Size

1"

Length

5 in

Weight

0.22 lb

Width

2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

20