HUBBELL
KIL_F_270G_Side
* Representative image
KIL_F_270G_Side

470GSA - 1-1/4" Stamp Aluminum Form 7 Conduit Cover w/ gasket

Brand:

Killark

Catalog ID:

470GSA

1-1/4" Stamp Aluminum Form 7 Conduit Cover w/ gasket,

Aluminum. 316 stainless steel screws. Natural finish.

Product details

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

470GSA

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Duraloy 7

Type

Conduit Body Cover With Gasket

UPC

783936093826

Dimensions

Diameter - Outside

1.07 in

Dimensions

6 in x 3 in x 1 in

Gross Weight with Packaging

0.16

Height

1 in

Hub Size

1-1/4"

Length

6 in

Width

3 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

20