HUBBELL
KIL_F_680F_Angled
* Representative image
KIL_F_680F_Angled

480F - 1-1/4" Cast Iron Form 8 Conduit Cover

Brand:

Killark

Catalog ID:

480F

1-1/4" Cast Iron Form 8 Conduit Cover

Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 300 Series stainless steel screws.

Product details

General

Application

For use with Duraloy 8 Series fittings.

Catalog Number

480F

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

Duraloy 8

Type

Conduit Body Cover

UPC

783936481623

Dimensions

Dimensions

7 in x 3 in x 1 in

Gross Weight with Packaging

0.87

Height

1 in

Hub Size

1-1/4"

Length

7 in

Width

3 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

10

Resources and downloads