KIL_F_EGKN-X
* Representative image
KIL_F_EGKN-X

EGKN-6 - E Series Gasket, Neoprene 2-1/2 To 3" Neoprene Gasket

Brand:

Killark

Catalog ID:

EGKN-6

E Series Gasket, Neoprene 2-1/2 To 3" Neoprene Gasket

Neoprene gasket.

Product details

General

Application
For use with conduit bodies and covers to provide a raintight seal.
Color
Black
EU RoHS Indicator
Contact Manufacturer
Material
Neoprene
Series
E Series
Type
Gasket
UPC
783936166018

Dimensions

Dimensions
12.25 in x 4.438 in x 0.125 in
Gross Weight with Packaging
0.14
Height
0.125 in
Hub Size
2-1/2" to 3"
Length
12.25 in
Width
4.438 in

Logistics

Carton Quantity
10

Resources and downloads