text.skipToContent text.skipToNavigation

VJBC

by Killark 

Catalog ID: VJBC

Aluminum Blank Cover w/ Mounting Screws

VJ series outlet boxes are for standard and hazardous locations. Its round shape is available in three depths, for use as splice boxes and for hanging pendant fixtures. Optional thread hub or blank covers are available.

Product Details

General

Cover Type Blank
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Type Blank Cover
UPC 783936770017

Certifications and Compliance

CSA File Number LR11852
UL File Number E30107 & E3397

Logistics

Carton Quantity 10

Resources/Downloads