HUBBELL
KIL_F_2FSC_Series_Angled
* Representative image
KIL_F_2FSC_Series_Angled

2FSC-2M - 3/4" Iron, 2FSC Type Two Gang Shallow Device Box

Brand:

Killark

Catalog ID:

2FSC-2M

3/4"Iron, 2FSC Type Two Gang Shallow Device Box

Tapered threads (NPT with integral bushings). Internal grounding screw. Two gang style. Suitable for use in wet locations when used with gasket covers. Cast iron is suitable for concrete use. For use with FS-style covers (see pages F40-F42).

Product details

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

2FSC-2M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

Feed-Thru

Material

Iron

Number Of Outlets

2

Series

F

Type

Device Box

UPC

783936048833

Dimensions

Dimensions

8.75 in x 5.25 in x 3 in

Gross Weight with Packaging

3.1

Height

3 in

Hub Size

3/4"

Length

8.75 in

Width

5.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11852

Nema Rating

7 (C, D)

UL File Number

E3397

Resources and downloads