HUBBELL
KIL_F_4FDQ_Angled
* Representative image
KIL_F_4FDQ_Angled

4FDQ - 4FDQ Series Fittings, FSQ/FDQ Drilled and Tapped Device Boxes

Brand:

Killark

Catalog ID:

4FDQ

4FDQ Series Fittings- FSQ/FDQ Drilled and Tapped Device Boxes

FDQ Series boxes are made with individual cover openings so any combination of devices may be assembled. Any assembly is suitable for wet and damp locations when it consists of the box and a cover suitable for wet and damp locations.

Product details

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

4FDQ

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Outlets

4

Series

F

Type

Device Box

UPC

783936150840

Dimensions

Dimensions

6 in x 1 in x 11 in

Gross Weight with Packaging

4.6

Height

11 in

Length

6 in

Width

1 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

2

Resources and downloads