HUBBELL
KIL_F_FSCC_Series_Angled
* Representative image
KIL_F_FSCC_Series_Angled

FSCC-2 - 3/4"Aluminum, FSCC Type Shallow Device Box

Brand:

Killark

Catalog ID:

FSCC-2

3/4"Aluminum, FSCC Type Shallow Device Box

Tapered threads (NPT with integral bushings). Internal grounding screw. Single gang style. Suitable for use in wet locations when used with gasket covers. For use with FS-style covers (see pages F40-F42).

Product details

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

FSCC-2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

FSCC

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Outlets

1

Series

F

Type

Device Box

UPC

783936190594

Dimensions

Dimensions

1 in x 1 in x 2 in

Gross Weight with Packaging

0.69

Height

2 in

Hub Size

3/4"

Length

1 in

Width

1 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11852

UL File Number

E3397

Logistics

Carton Quantity

5

Resources and downloads