HUBBELL
KIL_F_FSCC-2_Angled
* Representative image
KIL_F_FSCC-2_Angled

FSCC-2SU6 - 3/4"Aluminum, FSCC Type Shallow Device Box without Mounting Lugs

Brand:

Killark

Catalog ID:

FSCC-2SU6

3/4"Aluminum, FSCC Type Shallow Device Box without Mounting Lugs

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

Product details

General

Catalog Number

FSCC-2SU6

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

FSCC

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F

Type

Device Box

UPC

783936130613

Dimensions

Hub Size

3/4"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

5

Resources and downloads