HUBBELL
KIL_F_FSR-2_Angled
* Representative image
KIL_F_FSR-2_Angled
Discontinued

FSR-2SU6 - 3/4"Aluminum, FSR Type Shallow Device Box without Mounting Lugs

Brand:

Killark

Catalog ID:

FSR-2SU6

3/4"Aluminum, FSR Type Shallow Device Box without Mounting Lugs.

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

Product details

General

Catalog Number

FSR-2SU6

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

FSR

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F

Type

Device Box

UPC

783936120539

Dimensions

Hub Size

3/4"