HUBBELL
KIL_F_FSS-2_Angled
* Representative image
KIL_F_FSS-2_Angled
Discontinued

FSS-2SU6 - 3/4"Aluminum, FSS Type Shallow Device Box without Mounting Lugs

Brand:

Killark

Catalog ID:

FSS-2SU6

3/4"Aluminum, FSS Type Shallow Device Box without Mounting Lugs.

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

Product details

General

Catalog Number

FSS-2SU6

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

FSS

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F

Type

Device Box

UPC

783936131054

Dimensions

Hub Size

3/4"

Logistics

Carton Quantity

5