HUBBELL
KIL_F_FSX-2_Angled
* Representative image
KIL_F_FSX-2_Angled

FSX-2SU6 - FSX Series Fittings - Aluminum - FSX Type Cast Device Box - Shallow -Hub Size 3/4 In - Volume 18.0 Cu In- without Mounting Lugs

Brand:

Killark

Catalog ID:

FSX-2SU6

FSX Series Fittings - Aluminum - FSX Type Cast Device Box - Shallow -Hub Size 3/4 In - Volume 18.0 Cu In- without Mounting Lugs

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

Product details

General

Catalog Number

FSX-2SU6

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

FSX

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F

Type

Device Box

UPC

783936120577

Dimensions

Hub Size

3/4"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads