KIL_F_VLJX-2_Angled
* Representative image
KIL_F_VLJX-2_Angled

VLJX-3 - VJ Series - Aluminum Outlet Box With Lugs - Medium/2-1/4 In - Hub Size 1 In

Brand:

Killark

Catalog ID:

VLJX-3

VJ Series - Aluminum Outlet Box With Lugs - Medium/2-1/4 In - Hub Size 1 In

Complies with NEMA 3, 4, and IPX6 (when gasketed). Supports up to 125 pounds.

Product details

General

Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
X
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
VJ
Type
Outlet Box
UPC
783936780092

Dimensions

Dimensions
5 in x 10 in x 0.1 in
Gross Weight with Packaging
1.18
Height
0.1 in
Hub Size
1"
Length
5 in
Width
10 in

Certifications And Compliance

CSA File Number
LR11852
UL File Number
E30107 & E3397

Logistics

Carton Quantity
15

Resources and downloads