HUBBELL
KIL_F_DF-75GG
* Representative image
KIL_F_DF-75GG

DF-50GG - 1/2" Hub Deflection Fitting, w/ Zinc Alloy Couplings Coated w/ Polyolefin & Silicone Rbr Sleeve, Allows 3/4" Lateral Mvmnt & 30° Deflect

Brand:

Killark

Catalog ID:

DF-50GG

1/2" Hub Deflection Fitting, With Casted ZA12 Zinc Alloy Couplings Coated With Polyolefin and Silicone Rubber Sleeve to Allow 3/4" Laterial Movement and 30° Deflection

  • Durable ZA12 zinc alloy End couplings with 40 mil Polyolefin coating for ultimate corrosion resistance
  • Standard tapered threads for rigid or IMC conduit
  • Stainless steel lap bands for superior corrosion resistance and to ensure fastened strength
  • Silicone Rubber sleeve for high UV and environmentally corrosion resistance
  • Tinned braided copper grounding straps for electrical continuity
  • Rain, water and concretetight

DF Coated Series Deflection fittings compensate any directional movement between two conduit joints. The Polyolefin coat adds additional corrosion resistance in applications where abnormal environmental conditions exist. These fittings can withstand sporadic vibrations channeled by rotating equipment or vehicular traffic. DF fittings allow for a ¾” contraction and extension movement as well as a 30° angular deflection to any direction and still maintain its structural integrity.

Product details

General

Catalog Number

DF-50GG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Polyolefin Coated

Material

Zinc Alloy, ZA12

Series

DF

Type

Deflection

UPC

783936155647

Dimensions

Hub Size

1/2"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer