HUBBELL
KIL_F_K0751-G_Angled
* Representative image
KIL_F_K0751-G_Angled

K0751-G - 3/4 IN Straight Liquidtight Connector Insulated Grounding Lug

$35.37 USD

Brand:

Killark

Catalog ID:

K0751-G

3/4 IN Straight Liquidtight Connector Insulated Grounding Lug

  • Lay-in grounding lug
  • Plated steel for excellent durability
  • Insulated throat fittings protect conductors from insulation damage

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

Product details

General

Catalog Number

K0751-G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Grounding Style

External Lug

Insulation Type

Insulated

Material

Steel

Series

K Series

Style

Straight

Type

Straight Liquidtight Grounded Insulated Connector

UPC

783936383521

Dimensions

Hub Size

3/4"

Weight

0.28 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR70873

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699/E152165

Logistics

Carton Quantity

25

Resources and downloads