Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
10GAFBCVRBRS
Low Profile Surface Cover without Insert Option with Two Large Cable Egress Doors
Application
Application - For Use On
Catalog Number
Color
Construction
Cover Shape
EU RoHS Indicator
Finish Type
Material
Mounting Method
Mounting Type
Number of Gang(s)
Series
Size
Sub Brand
Type
Type of Use
Typical Application
UPC
Length
Width
Cable Entry
Industry Standard(s)