HUBBELL
6288
6288

1-Gang Rectangular Floor Box Duplex Cover with Two 1-1/2 in. Threaded Plugs

Brand:

Raco

Catalog ID:

6288

1-Gang Rectangular Floor Box Duplex Cover with Two 1-1/2 in. Threaded Plugs

  • Rectangular brass covers are used with RACO single-gang, two-gang, and three-gang rectangular floor boxes
  • Covers are 3 in. wide x 4-5/32 in. long
  • Cover screw centers are 3-5/32 in. x 2-1/8 in.
  • Device mounts directly to cover
  • Will fit two gang box also
  • Keyholes on cover allows for ease of installation
  • Used in finish wall applications
  • Raised a standard 3/4 in. for commercial wall applications

Product details

General

Application

Carpet

Catalog Number

6288

Color

Brass

Cover Shape

Rectangle

Cover Type

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

6288

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Size

1-Gang

Type

Covers

UPC

050169062883

Dimensions

Dimensions

4.16 in x 2.99 in x 0.12 in

Height

0.12 in

Length

4.16 in

Weight

0.7 lb

Width

2.99 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

40

Minimum Pack Quantity

1

Pallet Quantity

Resources and downloads