HUBBELL
WBP_CEXT111FWL01XP_PRODIMAGE
WBP_CEXT111FWL01XP_PRODIMAGE

2.0 Extender Cables, 422 Family, Female/Open Connection, 1' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CEXT422FWL01

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Extender Cables, 422 Family, Female/Open Connection, 1' Length

422 Family, Female/Open Connection

Product details

General

Application

For Use in Raised Access Floors

Application - For Use On

Raised Access

Catalog Number

CEXT422FWL01

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Access Floor

Series

Zone Distribution

Sub Brand

Connexions Zone Distribution System

Type

2.0 Extender Cable

UPC

783585526416

Dimensions

Length

12 in

Certifications And Compliance

Industry Standard(s)

cULus